MYMGA5R04RELA5RA

MonoBlock type POL, 4A non-isolated POL DC-DC converter, 8.0V to 16.0V input voltage range, 40.0V absolute maximum input voltage

MYMGA5R04RELA5RA
Input Voltage Range (V) 8 to 16
Design Origin Murata
Dimensions (inch) 0.354 x 0.413 x 0.216
Dimensions (mm) 9.0 x 10.5 x 5.5
Efficiency (%) 94
Form Factor SMD
Mounting Type SMD
Package Style SMD
Output Current (A) 4
Line Regulation Max (%) 2
Load Regulation Max (%) 2
Operating Temp. Range (C) -40 to 125
Quality UL/IEC/EN60950 safety approvals pending
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline MYMGA series is MonoBlock type POL
Series Description

MYMGA series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter

Total Output Power (W) 20
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
8 to 16
Design Origin
Murata
Dimensions (inch)
0.354 x 0.413 x 0.216
Dimensions (mm)
9.0 x 10.5 x 5.5
Efficiency (%)
94
Form Factor
SMD
Mounting Type
SMD
Package Style
SMD
Output Current (A)
4
Line Regulation Max (%)
2
Load Regulation Max (%)
2
Operating Temp. Range (C)
-40 to 125
Quality
UL/IEC/EN60950 safety approvals pending
Ripple and Noise (mV pk-pk)
50
RoHS 6
Yes
Series Headline
MYMGA series is MonoBlock type POL
Series Description

MYMGA series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter

Total Output Power (W)
20
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
12