MYLPW3R34EAFN

Single Output, Isolated DC-DC Converter
MYLPW3R34EAFN
Input Voltage Range (V) 18 to 60
Design Origin Murata
Dimensions (inch) 1.47 x 1.18 x 0.17
Dimensions (mm) 37.3 x 30.05 x 4.2
Efficiency (%) 87
Package Style SMD
Output Current (A) 4.5
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline 3.3V, 4.5A, Single Output Isolated Low Profile DC-DC Converter
Series Description 3.3V, 4.5A, Single Output Isolated Low Profile DC-DC Converter, 18-60V Input Voltage Range
Total Output Power (W) 15
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 60
Design Origin
Murata
Dimensions (inch)
1.47 x 1.18 x 0.17
Dimensions (mm)
37.3 x 30.05 x 4.2
Efficiency (%)
87
Package Style
SMD
Output Current (A)
4.5
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 85
RoHS 6
Yes
Series Headline
3.3V, 4.5A, Single Output Isolated Low Profile DC-DC Converter
Series Description
3.3V, 4.5A, Single Output Isolated Low Profile DC-DC Converter, 18-60V Input Voltage Range
Total Output Power (W)
15
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
24