MYGTM01210BZN

Non-Isolated - Point of Load (POL) DC-DC Converter
MYGTM01210BZN
Input Voltage Range (V) 17 to 40
Design Origin Murata
Dimensions (inch) 1.57 x 1.59 x 1.15
Dimensions (mm) 40 x 40.3 x 29.2
Efficiency (%) 97.3
Form Factor SIP
Mounting Type Insert pin
Package Style SIP
Output Current (A) 10
Operating Temp. Range (C) -10 to 80
RoHS 6 Yes
Series Headline 5V, 10A, Non-Isolated - Point of Load (POL) DC-DC Converter
Series Description 5V, 10A, Non-Isolated - Point of Load (POL) DC-DC Converter, 17-40V Input Voltage Range
Total Output Power (W) 120
Output Voltage 1 (V) Programmable / Range 5 to 12
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
17 to 40
Design Origin
Murata
Dimensions (inch)
1.57 x 1.59 x 1.15
Dimensions (mm)
40 x 40.3 x 29.2
Efficiency (%)
97.3
Form Factor
SIP
Mounting Type
Insert pin
Package Style
SIP
Output Current (A)
10
Operating Temp. Range (C)
-10 to 80
RoHS 6
Yes
Series Headline
5V, 10A, Non-Isolated - Point of Load (POL) DC-DC Converter
Series Description
5V, 10A, Non-Isolated - Point of Load (POL) DC-DC Converter, 17-40V Input Voltage Range
Total Output Power (W)
120
Output Voltage 1 (V) Programmable / Range
5 to 12
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
24