MYBSS054R6EBF

MYBSS054R6EBF is a boost-up isolated DC-DC converter for PSE of POE. The DC-DC converter is suitable for 12V input or 24V input such as an AD/DC adapter. It has got 54V/0.6A output, 10.8V to 27V input voltage range.

MYBSS054R6EBF
Input Voltage Range (V) 10.8 to 27
Design Origin Murata
Dimensions (inch) 0.882 x 1.40 x 0.350
Dimensions (mm) 22.4 x 35.5 x 8.9
Efficiency (%) 90.5
Form Factor SMD
Mounting Type SMD
Package Style SMD
Output Current (A) 0.6
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 300
RoHS 6 Yes
Series Headline MYBSS series is boost-up isolated DC-DC converter for PoE especially PSE.
Series Description

MYBSP series is boost-up isolated DC-DC converter for PoE especially PSE. It has got small, low profile and surface mount type.

Total Output Power (W) 30
Output Voltage 1 (V) 54V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
10.8 to 27
Design Origin
Murata
Dimensions (inch)
0.882 x 1.40 x 0.350
Dimensions (mm)
22.4 x 35.5 x 8.9
Efficiency (%)
90.5
Form Factor
SMD
Mounting Type
SMD
Package Style
SMD
Output Current (A)
0.6
Isolation (Vdc)
2250
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
300
RoHS 6
Yes
Series Headline
MYBSS series is boost-up isolated DC-DC converter for PoE especially PSE.
Series Description

MYBSP series is boost-up isolated DC-DC converter for PoE especially PSE. It has got small, low profile and surface mount type.

Total Output Power (W)
30
Output Voltage 1 (V)
54V
Input Voltage Nominal (V)
24