MYBSP0122BABF

The MYBSP Series is an isolated, regulated, DC-DC convertor for PoE+ PD that has an input range of 42.5-57Vdc with a typical efficiency of 92.5%(12Vout), and full 2250 Volt DC isolation. The MYBSP Series is ideal for IEEE 802.3at detection/classification Compliant Devices. Module has self-protection features. These include input under voltage lockout and output current limit. The outputs current limit is using the hiccup auto restart technique.
MYBSP0122BABF
Input Voltage Range (V) 42.5 to 57
Design Origin Murata
Dimensions (inch) 0.882 x 1.40 x 0.415
Dimensions (mm) 22.4 x 35.5 x 10.55
Efficiency (%) 92.5
Form Factor SMD
Package Style SMD
Output Current (A) 2.125
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline DC/DC convertor module for PoE+ PD
Series Description IEEE 802.3at Class4 Compliant module
Total Output Power (W) 25.5
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
42.5 to 57
Design Origin
Murata
Dimensions (inch)
0.882 x 1.40 x 0.415
Dimensions (mm)
22.4 x 35.5 x 10.55
Efficiency (%)
92.5
Form Factor
SMD
Package Style
SMD
Output Current (A)
2.125
Isolation (Vdc)
2250
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
DC/DC convertor module for PoE+ PD
Series Description
IEEE 802.3at Class4 Compliant module
Total Output Power (W)
25.5
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48