MYBSP01201ABF

Isolated DC-DC converter for PoE's PD, 12V, 1A, 37-57V Input Voltage Range

MYBSP01201ABF
Input Voltage Range (V) 37 to 57
Design Origin Murata
Dimensions (inch) 0.583 x 1.024 x 0.244
Dimensions (mm) 14.8 x 26 x 6.2
Efficiency (%) 84
Form Factor SMD
Mounting Type SMD
Package Style SMD
Output Current (A) 1
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline 12W Isolated DC-DC converter for PoE's PD
Series Description The MYBSP01201ABF is an isolated, regulated, DC-DC converter for PoE’s PD that has an input range of 37 - 57V dc with a typical efficiency of 84%, and full 2250 Volt DC isolation. The MYBSP01201ABF is ideal for IEEE802.3af Compliant Devices. Module has self-protection features. These include input under voltage lockout and output current limit. And the module has detection and classification for compliant IEEE802.3af Class0 Compliant module.
Total Output Power (W) 12
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
37 to 57
Design Origin
Murata
Dimensions (inch)
0.583 x 1.024 x 0.244
Dimensions (mm)
14.8 x 26 x 6.2
Efficiency (%)
84
Form Factor
SMD
Mounting Type
SMD
Package Style
SMD
Output Current (A)
1
Isolation (Vdc)
2250
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
12W Isolated DC-DC converter for PoE's PD
Series Description
The MYBSP01201ABF is an isolated, regulated, DC-DC converter for PoE’s PD that has an input range of 37 - 57V dc with a typical efficiency of 84%, and full 2250 Volt DC isolation. The MYBSP01201ABF is ideal for IEEE802.3af Compliant Devices. Module has self-protection features. These include input under voltage lockout and output current limit. And the module has detection and classification for compliant IEEE802.3af Class0 Compliant module.
Total Output Power (W)
12
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48