MYBSP0055AABFT

MYBSP0055AABFT is isolated DC-DC converter for PoE with PD controller for at, Adapter-Oring function and Type-2-indicator function. It has got 5V/5.1A(25.5W) output, 37V to 57V input voltage range.

MYBSP0055AABFT
Input Voltage Range (V) 37 to 57
Design Origin Murata
Dimensions (inch) 0.882 x 1.40 x 0.415
Dimensions (mm) 22.4 x 35.5 x 10.55
Efficiency (%) 90.5
Form Factor SMD
Mounting Type SMD
Package Style SMD
Output Current (A) 5.1
Isolation (Vdc) 2250
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline MYBSP series is isolated DC-DC converter for PoE
Series Description

MYBSP series is an isolated DC-DC converter for PoE with PD controller that has got IEEE 802.3xx. It has got small, low profile and surface mount type.

Total Output Power (W) 25.5
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
37 to 57
Design Origin
Murata
Dimensions (inch)
0.882 x 1.40 x 0.415
Dimensions (mm)
22.4 x 35.5 x 10.55
Efficiency (%)
90.5
Form Factor
SMD
Mounting Type
SMD
Package Style
SMD
Output Current (A)
5.1
Isolation (Vdc)
2250
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
MYBSP series is isolated DC-DC converter for PoE
Series Description

MYBSP series is an isolated DC-DC converter for PoE with PD controller that has got IEEE 802.3xx. It has got small, low profile and surface mount type.

Total Output Power (W)
25.5
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
48