MYBSC0128CAZT

Single Output, Isolated DC-DC Converter
MYBSC0128CAZT
Input Voltage Range (V) 36 to 75
Design Origin Murata
Dimensions (inch) 1.3 x 0.91 x 0.37
Dimensions (mm) 33 x 23.2 x 9.32
Efficiency (%) 92.5
Form Factor 1/16 Brick
Package Style 1/16 Brick
Output Current (A) 8.3
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline 12V, 8A, Single Output Isolated 1/16 Brick DC-DC Converter
Series Description 12V, 8A, Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V input Voltage Range
Total Output Power (W) 100
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata
Dimensions (inch)
1.3 x 0.91 x 0.37
Dimensions (mm)
33 x 23.2 x 9.32
Efficiency (%)
92.5
Form Factor
1/16 Brick
Package Style
1/16 Brick
Output Current (A)
8.3
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 85
RoHS 6
Yes
Series Headline
12V, 8A, Single Output Isolated 1/16 Brick DC-DC Converter
Series Description
12V, 8A, Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V input Voltage Range
Total Output Power (W)
100
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48