MYBEA01212AZTB

Single Output, Isolated DC-DC Converter
MYBEA01212AZTB
Input Voltage Range (V) 36 to 75
Design Origin Murata
Dimensions (inch) 2.3 x 0.9 x 0.44
Dimensions (mm) 58.4 x 22.8 x 11.3
Efficiency (%) 92.5
Form Factor 1/8 Brick
Package Style 1/8 Brick
Output Current (A) 12
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline Single Output, Isolated DC-DC Converter
Series Description 12V, 12A, Single Output Isolated 1/8 Brick DC-DC Converter, 36-75V Input Voltage Range
Total Output Power (W) 144
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata
Dimensions (inch)
2.3 x 0.9 x 0.44
Dimensions (mm)
58.4 x 22.8 x 11.3
Efficiency (%)
92.5
Form Factor
1/8 Brick
Package Style
1/8 Brick
Output Current (A)
12
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 85
RoHS 6
Yes
Series Headline
Single Output, Isolated DC-DC Converter
Series Description
12V, 12A, Single Output Isolated 1/8 Brick DC-DC Converter, 36-75V Input Voltage Range
Total Output Power (W)
144
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48