MYBEA01210CZTB

Single Output Isolated, DC-DC Converter
MYBEA01210CZTB
Input Voltage Range (V) 18 to 36
Design Origin Murata
Dimensions (inch) 2.3 x 0.9 x 0.44
Dimensions (mm) 58.4 x 22.8 x 11.3
Efficiency (%) 93
Form Factor 1/8 Brick
Package Style 1/8 Brick
Output Current (A) 10
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline 12V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter
Series Description 12V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter, 18-36V Input Voltage Range
Total Output Power (W) 120
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata
Dimensions (inch)
2.3 x 0.9 x 0.44
Dimensions (mm)
58.4 x 22.8 x 11.3
Efficiency (%)
93
Form Factor
1/8 Brick
Package Style
1/8 Brick
Output Current (A)
10
Isolation (Vdc)
1500
Operating Temp. Range (C)
-40 to 85
RoHS 6
Yes
Series Headline
12V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter
Series Description
12V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter, 18-36V Input Voltage Range
Total Output Power (W)
120
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24