MWOCP74-3000-A-RM

74mm 1U 3000W Front End Power Module

MWOCP74-3000-A-RM
Total Output Power (W) 3000
Form Factor 1U x 73.5 x 550mm
Input Voltage Range (V) 90-300Vac, 192-400Vdc
Output Voltage 2 (V) 12.2
Efficiency (%) 96
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 2.89 x 21.65 x 1.57
Dimensions (mm) 73.5 x 550 x 40
Output Current (A) 244
Output Current 2 (A) 2.5
Isolation (Vdc) 3000
PARD (typical) 160
Quality CAN/CSA C22.2 No.60950-1-07, Am.1:2011, Am2:2014 UL60950-1-2014, 2nd Ed. IEC60950-1-2005 2nd Ed. +A1:2009+A1:2013 EN60950-1:2006 +A11+A1+A12+A2 CCC GB4943.1-2011 BSMI CN214336-1
RoHS 3, 2015/863 Yes
Series Headline 74mm Front End DC-DC Power Supply
Series Description

74mm 1U 3000W Front End Power Module 

Total Output Power (W)
3000
Form Factor
1U x 73.5 x 550mm
Input Voltage Range (V)
90-300Vac, 192-400Vdc
Output Voltage 2 (V)
12.2
Efficiency (%)
96
Operating Temp. Range (C)
0 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
2.89 x 21.65 x 1.57
Dimensions (mm)
73.5 x 550 x 40
Output Current (A)
244
Output Current 2 (A)
2.5
Isolation (Vdc)
3000
PARD (typical)
160
Quality
CAN/CSA C22.2 No.60950-1-07, Am.1:2011, Am2:2014 UL60950-1-2014, 2nd Ed. IEC60950-1-2005 2nd Ed. +A1:2009+A1:2013 EN60950-1:2006 +A11+A1+A12+A2 CCC GB4943.1-2011 BSMI CN214336-1
RoHS 3, 2015/863
Yes
Series Headline
74mm Front End DC-DC Power Supply
Series Description

74mm 1U 3000W Front End Power Module