MVAD065-18

18V, 60W, 2'' x 4'' 1U Convection Cooled AC-DC Power Supply with 90-264Vac input
MVAD065-18
Total Output Power (W) 60
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 18V
Efficiency (%) 86
Operating Temp. Range (C) -10 to 70
Design Origin Murata Power Solutions
Dimensions (inch) 2 x 4 x 1.3
Dimensions (mm) 50.8 x 101.6 x 33.02
Output Current (A) 3.34
Isolation (Vdc) 5656
Quality IEC60950-1:2005 (2nd Edition); Am1:2009 UL60950-1 2nd Edition,2011-12-19, CSA C22.2 No. 60950-1-07, 2nd Edition,2011-12 EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 IEC60601-1:2005 + CORR.1(2006) + CORR.2(2007) ANSI/AAMI ES60601-1 (2005+C1:09 + A2:10), CSA-C22.2 No. 60601-1(2008), MOPP CE Marking per LVD
RoHS 6 Yes
Series Headline 60W 2"x4" AC-DC Open Frame Power Supply Converter
Series Description The MVAD065 series switching power supplies utilize advanced component and circuit technologies to deliver high efficiency. Designed for Medical, Telecom, and Industrial applications to satisfy 1U height design considerations, the MVAD065 Series measures only 2.0" x 4.0" x 1.3". All models offer universal AC input and compliance to worldwide safety and EMC standards.
Total Output Power (W)
60
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
18V
Efficiency (%)
86
Operating Temp. Range (C)
-10 to 70
Design Origin
Murata Power Solutions
Dimensions (inch)
2 x 4 x 1.3
Dimensions (mm)
50.8 x 101.6 x 33.02
Output Current (A)
3.34
Isolation (Vdc)
5656
Quality
IEC60950-1:2005 (2nd Edition); Am1:2009 UL60950-1 2nd Edition,2011-12-19, CSA C22.2 No. 60950-1-07, 2nd Edition,2011-12 EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 IEC60601-1:2005 + CORR.1(2006) + CORR.2(2007) ANSI/AAMI ES60601-1 (2005+C1:09 + A2:10), CSA-C22.2 No. 60601-1(2008), MOPP CE Marking per LVD
RoHS 6
Yes
Series Headline
60W 2"x4" AC-DC Open Frame Power Supply Converter
Series Description
The MVAD065 series switching power supplies utilize advanced component and circuit technologies to deliver high efficiency. Designed for Medical, Telecom, and Industrial applications to satisfy 1U height design considerations, the MVAD065 Series measures only 2.0" x 4.0" x 1.3". All models offer universal AC input and compliance to worldwide safety and EMC standards.