MVAC250-48AFD

AC-DC 250 Watt, 50V Main Output, 12V Fan Output, 5V Standby Output, Front-End Power Supply, with Droop Current Sharing
MVAC250-48AFD
Total Output Power (W) 400
Form Factor 3 x 5
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 50V
Output Voltage 2 (V) 12
Output Voltage 3 (V) 5
Efficiency (%) 94
Operating Temp. Range (C) -10 to 70
Design Origin Murata Power Solutions
Dimensions (inch) 3 x 5 x 1.4
Dimensions (mm) 76.2 x 127.0 x 35.6
Output Current (A) 5
Output Current 2 (A) 1
Output Current 3 (A) 2
Isolation (Vdc) 5656
PARD (typical) 1
Quality UL60950-1:, 2nd Edition, 2011-12-19 CSA22.2 No..60950-1-07, 2nd Edition, 2001-12. EN60950-1:2006+A11:2009/A1/2010/A12:2011 IEC 60950 (ed.2), IEC60950 (ed.2);am1 CE Marking per LVD
RoHS 6 Yes
Series Headline 3" x 5" High Density AC-DC Power Supply Converter
Series Description The MVAC250 series switching power supplies utilize advanced component and circuit technologies to deliver high effi ciency. Designed for Medical, Telecom and Industrial applications to satisfy 1U height design considerations, the MVAC250 Series measures only 3.0" x 5.0" x 1.40". All models offer universal AC input with active power factor correction (PFC) and compliance to worldwide safety and EMC standards.
Total Output Power (W)
400
Form Factor
3 x 5
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
50V
Output Voltage 2 (V)
12
Output Voltage 3 (V)
5
Efficiency (%)
94
Operating Temp. Range (C)
-10 to 70
Design Origin
Murata Power Solutions
Dimensions (inch)
3 x 5 x 1.4
Dimensions (mm)
76.2 x 127.0 x 35.6
Output Current (A)
5
Output Current 2 (A)
1
Output Current 3 (A)
2
Isolation (Vdc)
5656
PARD (typical)
1
Quality
UL60950-1:, 2nd Edition, 2011-12-19 CSA22.2 No..60950-1-07, 2nd Edition, 2001-12. EN60950-1:2006+A11:2009/A1/2010/A12:2011 IEC 60950 (ed.2), IEC60950 (ed.2);am1 CE Marking per LVD
RoHS 6
Yes
Series Headline
3" x 5" High Density AC-DC Power Supply Converter
Series Description
The MVAC250 series switching power supplies utilize advanced component and circuit technologies to deliver high effi ciency. Designed for Medical, Telecom and Industrial applications to satisfy 1U height design considerations, the MVAC250 Series measures only 3.0" x 5.0" x 1.40". All models offer universal AC input with active power factor correction (PFC) and compliance to worldwide safety and EMC standards.