MVAC-COVER

400 Watt OR 250WATT -COVER KIT
MVAC-COVER
Form Factor 5.39 x 3.38 x 1.73in
Design Origin Murata Power Solutions
Dimensions (inch) 5.39 x 3.38 x 1.73
Dimensions (mm) 137.0 x 86.0 x 44.0
RoHS 3, 2015/863 Yes
Series Headline Enclosure Assembly for MVACxxx Series
Series Description The MVAC-COVER is intended as an enclosure for the MVAC400 & MVAC250 series of open frame products and can be used with the models shown in the Model Usage Table.
Form Factor
5.39 x 3.38 x 1.73in
Design Origin
Murata Power Solutions
Dimensions (inch)
5.39 x 3.38 x 1.73
Dimensions (mm)
137.0 x 86.0 x 44.0
RoHS 3, 2015/863
Yes
Series Headline
Enclosure Assembly for MVACxxx Series
Series Description
The MVAC-COVER is intended as an enclosure for the MVAC400 & MVAC250 series of open frame products and can be used with the models shown in the Model Usage Table.