MVAB120-28

28V, 120W, 2'' x 4'' 1U High Density AC/DC Power Supply with 90-264Vac input
MVAB120-28
Total Output Power (W) 120
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 28V
Efficiency (%) 90
Operating Temp. Range (C) -10 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 2 x 4 x 1.35
Dimensions (mm) 50.8 x 101.6 x 34.3
Output Current (A) 4.29
Isolation (Vdc) 5656
Quality IEC60950-1:2005 2nd Ed.; UL60950-1 2nd Ed., 2007-03-27 & CSA C22.2 No. 60950-1-07, 2nd Ed., 2007.03; EN60950-1:2006+A11:2009; CE Marking per LVD
RoHS 6 Yes
Series Headline 120W 2" x 4" AC-DC Power Supply Converter
Series Description The MVAB120 series switching power supplies utilize advanced component and circuit technologies to deliver high efficiency. Designed for Telecom and Industrial applications to satisfy 1U height design considerations, the MVAB120 Series measures only 2.0"x 4.0" x 1.35". All models offer universal AC input with active power factor correction (PFC) and compliance to worldwide safety and EMC standards.
Total Output Power (W)
120
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
28V
Efficiency (%)
90
Operating Temp. Range (C)
-10 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
2 x 4 x 1.35
Dimensions (mm)
50.8 x 101.6 x 34.3
Output Current (A)
4.29
Isolation (Vdc)
5656
Quality
IEC60950-1:2005 2nd Ed.; UL60950-1 2nd Ed., 2007-03-27 & CSA C22.2 No. 60950-1-07, 2nd Ed., 2007.03; EN60950-1:2006+A11:2009; CE Marking per LVD
RoHS 6
Yes
Series Headline
120W 2" x 4" AC-DC Power Supply Converter
Series Description
The MVAB120 series switching power supplies utilize advanced component and circuit technologies to deliver high efficiency. Designed for Telecom and Industrial applications to satisfy 1U height design considerations, the MVAB120 Series measures only 2.0"x 4.0" x 1.35". All models offer universal AC input with active power factor correction (PFC) and compliance to worldwide safety and EMC standards.