MTU2D0505MC

±5V ±200mA, Isolated 2W Single & Dual Output SM, DC-DC Converter, 4.5-5.5V Input
MTU2D0505MC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.323 x 0.331 x 0.335
Dimensions (mm) 8.2 x 8.4 x 8.5
Efficiency (%) 82
Mounting Type Surface Mount
Output Current (A) 0.2
Output Current 2 (A) -0.2
Input Current (mA) 480
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 13
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline Isolated 2W Single & Dual Output SM DC-DC Converters
Series Description The MTU2 series is a new range of miniature surface mount, high performance 2W DC/DC converters. With a footprint reduction of over 50% from the previous generations of 2W SMD DC/DC, the MTU2 series offers 2W of available output power over a wide temperature range. The MTU2 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. The MTU2 series is pin compatible with the MTU1 series. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 2
Output Voltage 1 (V) 5V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.323 x 0.331 x 0.335
Dimensions (mm)
8.2 x 8.4 x 8.5
Efficiency (%)
82
Mounting Type
Surface Mount
Output Current (A)
0.2
Output Current 2 (A)
-0.2
Input Current (mA)
480
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
13
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
Isolated 2W Single & Dual Output SM DC-DC Converters
Series Description
The MTU2 series is a new range of miniature surface mount, high performance 2W DC/DC converters. With a footprint reduction of over 50% from the previous generations of 2W SMD DC/DC, the MTU2 series offers 2W of available output power over a wide temperature range. The MTU2 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. The MTU2 series is pin compatible with the MTU1 series. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W)
2
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
5