MTE1S1212MC

12V 83mA, Isolated 1W Single Output 1kVDC, DC-DC Converter, 10.8-13.2V Input
MTE1S1212MC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.500 x 0.433 x 0.278
Dimensions (mm) 12.70 x 11.00 x 7.05
Efficiency (%) 88
Mounting Type Surface Mount
Output Current (A) 0.083
Input Current (mA) 93
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 4.5
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 12
RoHS 6 Yes
Series Headline Isolated 1W Single Output SM DC-DC Converters
Series Description The MTE1 series is a new range of surface mount, high performance 1W DC-DC converters. The MTE1 series is the new high performance version of our 1W NTE series, the MTE1 series is more efficient and offers improved regulation performance. The MTE1 series offers 1W of available output power over the full industrial temperature range of -40?C to 85?C. The MTE1 series has a MSL rating 1, and is compatible with a peak reflow solder temperature of 245?C as per J-STD-020D.
Total Output Power (W) 1
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.500 x 0.433 x 0.278
Dimensions (mm)
12.70 x 11.00 x 7.05
Efficiency (%)
88
Mounting Type
Surface Mount
Output Current (A)
0.083
Input Current (mA)
93
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
4.5
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
12
RoHS 6
Yes
Series Headline
Isolated 1W Single Output SM DC-DC Converters
Series Description
The MTE1 series is a new range of surface mount, high performance 1W DC-DC converters. The MTE1 series is the new high performance version of our 1W NTE series, the MTE1 series is more efficient and offers improved regulation performance. The MTE1 series offers 1W of available output power over the full industrial temperature range of -40?C to 85?C. The MTE1 series has a MSL rating 1, and is compatible with a peak reflow solder temperature of 245?C as per J-STD-020D.
Total Output Power (W)
1
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
12