MTC2S1203MC

3.3V 606mA, Isolated 1W Single Output 3kVAC, DC-DC Converter, 9-18V Input
MTC2S1203MC
Input Voltage Range (V) 9 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 0.560 x 0.590 x 0.443
Dimensions (mm) 14.22 x 14.99 x 11.25
Efficiency (%) 78.5
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 0.606
Input Current (mA) 210
Isolation (Vac) 3000
Isolation (Vdc) 3000
Line Regulation Max (%) 0.5
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 105
Quality UL60950 & ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline Isolated 2W SM 2:1 Input Single Output DC-DC Converters
Series Description The MTC2 series of miniature surface mount DC-DC converters offers a single output voltage from input voltage ranges of 9-18V and 18-36V. The MTC2 series regulated output voltage is adjustable by ±10% and a remote on/off pin is also included for application power saving. The MTC2 ideally suited to applications which include medical. Industrial, telecommunications, battery powered systems, and process automation.
Total Output Power (W) 2
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 18
Design Origin
Murata Power Solutions
Dimensions (inch)
0.560 x 0.590 x 0.443
Dimensions (mm)
14.22 x 14.99 x 11.25
Efficiency (%)
78.5
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
0.606
Input Current (mA)
210
Isolation (Vac)
3000
Isolation (Vdc)
3000
Line Regulation Max (%)
0.5
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 105
Quality
UL60950 & ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
Isolated 2W SM 2:1 Input Single Output DC-DC Converters
Series Description
The MTC2 series of miniature surface mount DC-DC converters offers a single output voltage from input voltage ranges of 9-18V and 18-36V. The MTC2 series regulated output voltage is adjustable by ±10% and a remote on/off pin is also included for application power saving. The MTC2 ideally suited to applications which include medical. Industrial, telecommunications, battery powered systems, and process automation.
Total Output Power (W)
2
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
12