MTC1S2403MC

3.3V 303mA, Isolated 1W Single Output 3kVAC, DC-DC Converter, 18-36V Input
MTC1S2403MC
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 0.590 x 0.560 x 0.442
Dimensions (mm) 14.99 x 14.22 x 11.23
Efficiency (%) 75.5
Mounting Type Surface Mount
Output Current (A) 0.303
Input Current (mA) 55
Isolation (Vac) 3000
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 100
Quality UL60950 & ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline Isolated 1W SM 2:1 Input Single Output DC-DC Converters
Series Description The MTC1 series of miniature surface mount DC/DC converters offers a single output voltage from input voltage ranges of 9-18V and 18-36V. The MTC1 series regulated output voltage is adjustable by ±10% and a remote on/off pin is also included for application power saving. The MTC1 ideally suited to applications which include medical. Industrial, telecommunications, battery powered systems, and process automation.
Total Output Power (W) 1
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
0.590 x 0.560 x 0.442
Dimensions (mm)
14.99 x 14.22 x 11.23
Efficiency (%)
75.5
Mounting Type
Surface Mount
Output Current (A)
0.303
Input Current (mA)
55
Isolation (Vac)
3000
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 100
Quality
UL60950 & ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
Isolated 1W SM 2:1 Input Single Output DC-DC Converters
Series Description
The MTC1 series of miniature surface mount DC/DC converters offers a single output voltage from input voltage ranges of 9-18V and 18-36V. The MTC1 series regulated output voltage is adjustable by ±10% and a remote on/off pin is also included for application power saving. The MTC1 ideally suited to applications which include medical. Industrial, telecommunications, battery powered systems, and process automation.
Total Output Power (W)
1
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
24