MTC1S1212MC

12V 83mA, Isolated 1W Single Output 3kVAC, DC-DC Converter, 9-18V Input
MTC1S1212MC
Input Voltage Range (V) 9 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 0.560 x 0.590 x 0.442
Dimensions (mm) 14.22 x 14.99 x 11.23
Efficiency (%) 79
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 0.083
Input Current (mA) 100
Isolation (Vac) 3000
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 100
Quality UL60950 & ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 20
RoHS 6 Yes
Series Headline Isolated 1W SM 2:1 Input Single Output DC-DC Converters
Series Description The MTC1 series of miniature surface mount DC-DC converters offers a single output voltage from input voltage ranges of 9-18V and 18-36V. The MTC1 series regulated output voltage is adjustable by ±10% and a remote on/off pin is also included for application power saving. The MTC1 ideally suited to applications which include medical. Industrial, telecommunications, battery powered systems, and process automation.
Total Output Power (W) 1
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 18
Design Origin
Murata Power Solutions
Dimensions (inch)
0.560 x 0.590 x 0.442
Dimensions (mm)
14.22 x 14.99 x 11.23
Efficiency (%)
79
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
0.083
Input Current (mA)
100
Isolation (Vac)
3000
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 100
Quality
UL60950 & ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
20
RoHS 6
Yes
Series Headline
Isolated 1W SM 2:1 Input Single Output DC-DC Converters
Series Description
The MTC1 series of miniature surface mount DC-DC converters offers a single output voltage from input voltage ranges of 9-18V and 18-36V. The MTC1 series regulated output voltage is adjustable by ±10% and a remote on/off pin is also included for application power saving. The MTC1 ideally suited to applications which include medical. Industrial, telecommunications, battery powered systems, and process automation.
Total Output Power (W)
1
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
12