MPL0039B

8-40V, 0.4-0.9A, 50W, LED lighting DC-DC converters with 48Vdc input, UART

MPL0039B
Total Output Power (W) 50
Input Voltage Range (V) 45.6 to 50.4
Output Voltage 1 (V) 40V
Output Voltage 2 (V) 40
Efficiency (%) 94
Operating Temp. Range (C) -10 to 60
Dimensions (inch) 1.77 x 3.31 x 0.51
Output Current (A) 0.4
Quality IEEE802.15.4
RoHS 6 Yes
Series Headline 8-40V, 0.4-0.9A, 50W, LED lighting DC-DC converters with 48Vdc input, UART
Series Description OPTIONAL
Total Output Power (W)
50
Input Voltage Range (V)
45.6 to 50.4
Output Voltage 1 (V)
40V
Output Voltage 2 (V)
40
Efficiency (%)
94
Operating Temp. Range (C)
-10 to 60
Dimensions (inch)
1.77 x 3.31 x 0.51
Output Current (A)
0.4
Quality
IEEE802.15.4
RoHS 6
Yes
Series Headline
8-40V, 0.4-0.9A, 50W, LED lighting DC-DC converters with 48Vdc input, UART
Series Description
OPTIONAL