Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 26A
Vin(V) 6.2V to 13.2V
Vin(V)typ 12V
Vout(V) 0.8V to 1.65V
Vout(V)typ 0.8V
Outputs (#) 1
Efficiency (%) 84%
Switching frequency (kHz) 320kHz
Size(mm)W 26.8mm
Size(mm)L 26.8mm
Size(mm)T 7.0mm
Operatingtemperature(degC) -40℃ to 85℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MPDRX
Product Series Features MPDRX series is  high-speed response POL(Point of Load) DC-DC converter.
Brand Murata

Murata Icon X Features

Input voltage ranges from 6.2 to 13.2V
Settable output voltage from 0.8 to 1.65V
Up to 26 A of output current
Quick transient response to load change
Package size, 26.8 x 26.8 x 7mm
Over current protection
Thermal protection
Enable control
Power Good signal

Download a PDF file of this page

Details