MPDRX303S

Non-Isolated - Point of Load (POL), DC-DC Converter
MPDRX303S
Input Voltage Range (V) 6.2 to 13.2
Design Origin Murata
Dimensions (inch) 1.1 x 1.1 x 0.3
Dimensions (mm) 26.8 x 26.8 x 7.0
Efficiency (%) 90
Form Factor SMD
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 26
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline 1.6V, 26A, Non-Isolated - Point of Load (POL) DC-DC Converter
Series Description 1.6V, 26A, Non-Isolated - Point of Load (POL) DC-DC Converter, 5.6-14.0V Input Voltage Range
Total Output Power (W) 94.4
Output Voltage 1 (V) Programmable / Range 1.6 to 3.63
Output Voltage 1 (V) 1.6V
Input Voltage Nominal (V) 9.6
Input Voltage Range (V)
6.2 to 13.2
Design Origin
Murata
Dimensions (inch)
1.1 x 1.1 x 0.3
Dimensions (mm)
26.8 x 26.8 x 7.0
Efficiency (%)
90
Form Factor
SMD
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
26
Operating Temp. Range (C)
-40 to 85
RoHS 6
Yes
Series Headline
1.6V, 26A, Non-Isolated - Point of Load (POL) DC-DC Converter
Series Description
1.6V, 26A, Non-Isolated - Point of Load (POL) DC-DC Converter, 5.6-14.0V Input Voltage Range
Total Output Power (W)
94.4
Output Voltage 1 (V) Programmable / Range
1.6 to 3.63
Output Voltage 1 (V)
1.6V
Input Voltage Nominal (V)
9.6