MMV1S0505SC

5V 200mA, Isolated 1W Single Output 3KVDC, DC-DC Converter, Short Circuit Protection, 4.5-5.5V Input
MMV1S0505SC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.77 x 0.236 x 0.394
Dimensions (mm) 19.50 x 6.00 x 10.00
Efficiency (%) 78
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.2
Input Current (mA) 250
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 11
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline 3kVDC Isolated 1W Single Output DC-DC Converter with Short Circuit Protection
Series Description The MMV1S series of DC/DC conveters are a high efficiency version of the popular NMV series but with guaranteed short circuit protection across the operating temperature range. Short circuits of less than 1Ω cause the converter to enter a ‘foldback’ limiting mode such that the the input current is approximately 100mA for 0505 variant and 45mA for 0524 variant. Protection is continuous and auto-resetting on removal of the short circuit.
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.77 x 0.236 x 0.394
Dimensions (mm)
19.50 x 6.00 x 10.00
Efficiency (%)
78
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.2
Input Current (mA)
250
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
11
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
3kVDC Isolated 1W Single Output DC-DC Converter with Short Circuit Protection
Series Description
The MMV1S series of DC/DC conveters are a high efficiency version of the popular NMV series but with guaranteed short circuit protection across the operating temperature range. Short circuits of less than 1Ω cause the converter to enter a ‘foldback’ limiting mode such that the the input current is approximately 100mA for 0505 variant and 45mA for 0524 variant. Protection is continuous and auto-resetting on removal of the short circuit.
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5