MGJ6T05F24MC

24V/24V, 62.5mA/125mA, Isolated 6W Triple Output DC-DC Converter 5.7kVDC, 4.5-9V Input.
MGJ6T05F24MC
Input Voltage Range (V) 4.5 to 9
Design Origin Murata Power Solutions
Dimensions (inch) 0.890 x 1.635 x 0.553
Dimensions (mm) 22.61 x 41.53 x 14.05
Efficiency (%) 80
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 0.0625
Output Current 2 (A) 0.0625
Output Current 3 (A) 0.125
Input Current (mA) 1500
Isolation (Vac) 4000
Isolation (Vdc) 5700
Line Regulation Max (%) 1
Load Regulation Max (%) 3
Operating Temp. Range (C) -40 to 105
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline 5.7kVDC Isolated 6W Triple Output Gate Drive SM DC-DC Converters
Series Description Offering Three isolated output voltages of 24V, the MGJ6 series of DC-DC converters is ideal for simultaneously powering 'high side'TM and 'low side'TM gate drive circuits for IGBTs, Silicon and Silicon Carbide Mosfets in full bridge circuits.The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters.
Total Output Power (W) 6
Output Voltage 1 (V) 24V
Output Voltage 2 (V) 24
Output Voltage 3 (V) 24
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 9
Design Origin
Murata Power Solutions
Dimensions (inch)
0.890 x 1.635 x 0.553
Dimensions (mm)
22.61 x 41.53 x 14.05
Efficiency (%)
80
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
0.0625
Output Current 2 (A)
0.0625
Output Current 3 (A)
0.125
Input Current (mA)
1500
Isolation (Vac)
4000
Isolation (Vdc)
5700
Line Regulation Max (%)
1
Load Regulation Max (%)
3
Operating Temp. Range (C)
-40 to 105
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
5.7kVDC Isolated 6W Triple Output Gate Drive SM DC-DC Converters
Series Description
Offering Three isolated output voltages of 24V, the MGJ6 series of DC-DC converters is ideal for simultaneously powering 'high side'TM and 'low side'TM gate drive circuits for IGBTs, Silicon and Silicon Carbide Mosfets in full bridge circuits.The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters.
Total Output Power (W)
6
Output Voltage 1 (V)
24V
Output Voltage 2 (V)
24
Output Voltage 3 (V)
24
Input Voltage Nominal (V)
5