MGJ6T05150505MC

15/5/5V 240mA/240mA, Dual Output Isolated SM 5.2kVDC, DC-DC Converter, 4.5-9 Vin
MGJ6T05150505MC
Input Voltage Range (V) 4.5 to 9
Design Origin Murata Power Solutions
Dimensions (inch) 0.890 x 1.230 x 0.559
Dimensions (mm) 22.61 x 31.24 x 14.15
Efficiency (%) 78
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 0.24
Output Current 2 (A) 0.24
Input Current (mA) 1500
Isolation (Vdc) 5200
Line Regulation Max (%) 2
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 105
Quality UL60950, ES60101-1
Ripple and Noise (mV pk-pk) 120
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 6W SM DC-DC Converters
Series Description Offering configurable dual output voltages of +15V/-10V, +20V/-5V and +15V/-5V, the MGJ3 series of DC-DC converters are ideal for powering 'high side'TM and 'low side'TM gate drive circuits for IGBTs, Silicon Carbide and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ3 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters. A disable/frequency synchronisation pin, simplifies EMC filter design. The MGJ3 protection features include short circuit protection, over temperature protection and overload protection.
Total Output Power (W) 6
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -10
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 9
Design Origin
Murata Power Solutions
Dimensions (inch)
0.890 x 1.230 x 0.559
Dimensions (mm)
22.61 x 31.24 x 14.15
Efficiency (%)
78
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
0.24
Output Current 2 (A)
0.24
Input Current (mA)
1500
Isolation (Vdc)
5200
Line Regulation Max (%)
2
Load Regulation Max (%)
10
Operating Temp. Range (C)
-40 to 105
Quality
UL60950, ES60101-1
Ripple and Noise (mV pk-pk)
120
RoHS 6
Yes
Series Headline
5.2kVDC Isolated 6W SM DC-DC Converters
Series Description
Offering configurable dual output voltages of +15V/-10V, +20V/-5V and +15V/-5V, the MGJ3 series of DC-DC converters are ideal for powering 'high side'TM and 'low side'TM gate drive circuits for IGBTs, Silicon Carbide and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ3 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters. A disable/frequency synchronisation pin, simplifies EMC filter design. The MGJ3 protection features include short circuit protection, over temperature protection and overload protection.
Total Output Power (W)
6
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-10
Input Voltage Nominal (V)
5