MGJ6Q05P24MC

24V/24V, 42mA/125mA, Isolated 6W Quad Output, DC-DC Converter 5.7kVDC, 4.5-9V Input.
MGJ6Q05P24MC
Input Voltage Range (V) 4.5 to 9
Design Origin Murata Power Solutions
Dimensions (inch) 0.890 x 1.735 x 0.533
Dimensions (mm) 22.61 x 44.07 x 14.05
Efficiency (%) 79.5
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 0.042
Output Current 2 (A) 0.042
Output Current 3 (A) 0.042
Output Current 4 (A) 0.125
Input Current (mA) 1500
Isolation (Vac) 4000
Isolation (Vdc) 5700
Line Regulation Max (%) 1
Load Regulation Max (%) 3
Operating Temp. Range (C) -40 to 105
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline 5.7kVDC Isolated 6W Quad Output Gate Drive SM DC-DC Converters
Series Description Offering four isolated output voltages of 24V, the MGJ6 series of DC-DC converters is ideal for powering 'high side'TM and 'low side'TM gate drive circuits simultaneously for IGBTs, Silicon and Silicon Carbide Mosfets in three phase circuits.The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters.
Total Output Power (W) 6
Output Voltage 1 (V) 24V
Output Voltage 2 (V) 24
Output Voltage 3 (V) 24
Output Voltage 4 (V) 24
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 9
Design Origin
Murata Power Solutions
Dimensions (inch)
0.890 x 1.735 x 0.533
Dimensions (mm)
22.61 x 44.07 x 14.05
Efficiency (%)
79.5
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
0.042
Output Current 2 (A)
0.042
Output Current 3 (A)
0.042
Output Current 4 (A)
0.125
Input Current (mA)
1500
Isolation (Vac)
4000
Isolation (Vdc)
5700
Line Regulation Max (%)
1
Load Regulation Max (%)
3
Operating Temp. Range (C)
-40 to 105
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
5.7kVDC Isolated 6W Quad Output Gate Drive SM DC-DC Converters
Series Description
Offering four isolated output voltages of 24V, the MGJ6 series of DC-DC converters is ideal for powering 'high side'TM and 'low side'TM gate drive circuits simultaneously for IGBTs, Silicon and Silicon Carbide Mosfets in three phase circuits.The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters.
Total Output Power (W)
6
Output Voltage 1 (V)
24V
Output Voltage 2 (V)
24
Output Voltage 3 (V)
24
Output Voltage 4 (V)
24
Input Voltage Nominal (V)
5