MGJ6D121505DC

15V/-5V 300mA, Isolated 6W Dual Output 5.7kVDC, DC-DC Converter, 9-18V Input.
MGJ6D121505DC
Input Voltage Range (V) 9 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 1.790 x 1.095 x 0.389
Dimensions (mm) 45.47 x 27.81 x 9.88
Efficiency (%) 80
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.3
Output Current 2 (A) 0.3
Input Current (mA) 620
Isolation (Vdc) 5700
Line Regulation Max (%) 2
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 105
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline 5.7kVDC Isolated 6W Gate Drive SIP/DIP DC-DC Converters
Series Description Offering configurable dual output voltages of +15V/-10V, +20V/-5V and +15V/-5V, the MGJ6 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs, Silicon Carbide and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters. A disable/frequency synchronisation pin simplifies EMC filter design. The MGJ6 protection features include short circuit protection and overload protection.
Total Output Power (W) 6
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 12
Input Voltage Range (V)
9 to 18
Design Origin
Murata Power Solutions
Dimensions (inch)
1.790 x 1.095 x 0.389
Dimensions (mm)
45.47 x 27.81 x 9.88
Efficiency (%)
80
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.3
Output Current 2 (A)
0.3
Input Current (mA)
620
Isolation (Vdc)
5700
Line Regulation Max (%)
2
Load Regulation Max (%)
10
Operating Temp. Range (C)
-40 to 105
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
5.7kVDC Isolated 6W Gate Drive SIP/DIP DC-DC Converters
Series Description
Offering configurable dual output voltages of +15V/-10V, +20V/-5V and +15V/-5V, the MGJ6 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs, Silicon Carbide and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters. A disable/frequency synchronisation pin simplifies EMC filter design. The MGJ6 protection features include short circuit protection and overload protection.
Total Output Power (W)
6
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
12