MGJ6D05H24MC

24V/24V, 125mA/125mA Isolated 6W Dual Output, DC-DC Converter 5.7kVDC, 4.5-9V Input.
MGJ6D05H24MC
Input Voltage Range (V) 4.5 to 9
Design Origin Murata Power Solutions
Dimensions (inch) 1.162 x 0.890 x 0.553
Dimensions (mm) 29.51 x 22.61 x 14.05
Efficiency (%) 79.5
Mounting Type Surface Mount
Output Current (A) 0.125
Output Current 2 (A) 0.125
Input Current (mA) 1500
Isolation (Vac) 4000
Isolation (Vdc) 5700
Line Regulation Max (%) 1
Load Regulation Max (%) 3
Operating Temp. Range (C) -40 to 105
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline 5.7kVDC Isolated 6W Dual Output Gate Drive SM DC-DC Converters
Series Description Offering two configurable isolated output voltages of 24V, the MGJ6 series of DC-DC converters is ideal for simultaneously powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs, Silicon and Silicon Carbide Mosfets in half bridge circuits. The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters.
Total Output Power (W) 6
Output Voltage 1 (V) 24V
Output Voltage 2 (V) 24
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 9
Design Origin
Murata Power Solutions
Dimensions (inch)
1.162 x 0.890 x 0.553
Dimensions (mm)
29.51 x 22.61 x 14.05
Efficiency (%)
79.5
Mounting Type
Surface Mount
Output Current (A)
0.125
Output Current 2 (A)
0.125
Input Current (mA)
1500
Isolation (Vac)
4000
Isolation (Vdc)
5700
Line Regulation Max (%)
1
Load Regulation Max (%)
3
Operating Temp. Range (C)
-40 to 105
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
5.7kVDC Isolated 6W Dual Output Gate Drive SM DC-DC Converters
Series Description
Offering two configurable isolated output voltages of 24V, the MGJ6 series of DC-DC converters is ideal for simultaneously powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs, Silicon and Silicon Carbide Mosfets in half bridge circuits. The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters.
Total Output Power (W)
6
Output Voltage 1 (V)
24V
Output Voltage 2 (V)
24
Input Voltage Nominal (V)
5