MGJ6D052005WMC

20V/-5V, 240mA, Isolated 6W Dual Output 10.2kVDC, DC-DC Converter, 4.5-9V Input.
MGJ6D052005WMC
Input Voltage Range (V) 4.5 to 9
Design Origin Murata Power Solutions
Dimensions (inch) 1.810 x 1.095 x 0.360
Dimensions (mm) 45.98 x 27.81 x 9.15
Efficiency (%) 77.5
Mounting Type Surface Mount
Output Current (A) 0.24
Output Current 2 (A) 0.24
Input Current (mA) 1500
Isolation (Vdc) 10200
Line Regulation Max (%) 2
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 105
Ripple and Noise (mV pk-pk) 105
RoHS 6 Yes
Series Headline 10.2kVDC Isolated 6W Gate Drive SM DC-DC Converters
Series Description Offering configurable dual output voltages of +15V/- 10V, +20V/-5V and +15V/-5V, the MGJ6 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs, Silicon and Silicon Carbide MOSFETs in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters. A disable/frequency synchronisation pin simplifies EMC filter design. The MGJ6 protection features include short circuit protection and overload protection.
Total Output Power (W) 6
Output Voltage 1 (V) 20V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 9
Design Origin
Murata Power Solutions
Dimensions (inch)
1.810 x 1.095 x 0.360
Dimensions (mm)
45.98 x 27.81 x 9.15
Efficiency (%)
77.5
Mounting Type
Surface Mount
Output Current (A)
0.24
Output Current 2 (A)
0.24
Input Current (mA)
1500
Isolation (Vdc)
10200
Line Regulation Max (%)
2
Load Regulation Max (%)
10
Operating Temp. Range (C)
-40 to 105
Ripple and Noise (mV pk-pk)
105
RoHS 6
Yes
Series Headline
10.2kVDC Isolated 6W Gate Drive SM DC-DC Converters
Series Description
Offering configurable dual output voltages of +15V/- 10V, +20V/-5V and +15V/-5V, the MGJ6 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs, Silicon and Silicon Carbide MOSFETs in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ6 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters. A disable/frequency synchronisation pin simplifies EMC filter design. The MGJ6 protection features include short circuit protection and overload protection.
Total Output Power (W)
6
Output Voltage 1 (V)
20V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
5