MGJ2D241509SC

15V/-8.7V, 80mA/40mA, Isolated 2W Dual Output 5.2kVDC, DC-DC Converter, 21.6-26.4V Input.
MGJ2D241509SC
Input Voltage Range (V) 21.6 to 26.4
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.396 x 0.498
Dimensions (mm) 19.65 x 10.05 x 12.65
Efficiency (%) 82
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.08
Output Current 2 (A) 0.04
Input Current (mA) 80
Isolation (Vdc) 5200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 7
Operating Temp. Range (C) -40 to 100
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 2W Gate Drive DC-DC Converters
Series Description The MGJ2 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ2 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters, while the MGJ2 industrial grade temperature rating and construction gives long service life and reliability.
Total Output Power (W) 2
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -8.7
Input Voltage Nominal (V) 24
Input Voltage Range (V)
21.6 to 26.4
Design Origin
Murata Power Solutions
Dimensions (inch)
0.774 x 0.396 x 0.498
Dimensions (mm)
19.65 x 10.05 x 12.65
Efficiency (%)
82
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.08
Output Current 2 (A)
0.04
Input Current (mA)
80
Isolation (Vdc)
5200
Line Regulation Max (%)
1.2
Load Regulation Max (%)
7
Operating Temp. Range (C)
-40 to 100
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
30
RoHS 6
Yes
Series Headline
5.2kVDC Isolated 2W Gate Drive DC-DC Converters
Series Description
The MGJ2 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ2 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters, while the MGJ2 industrial grade temperature rating and construction gives long service life and reliability.
Total Output Power (W)
2
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-8.7
Input Voltage Nominal (V)
24