Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Gate driver power supply

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 2W
Isolation Voltage (V) 5200V
Isolation capacitance(pF) 3pF
Vin(V) 4.5V to 5.5V
Vin(V)typ 5V
Vout(V) 20V
Vout(V)typ 20V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 8%
Efficiency (%) 78.5%
Size(mm)W 19.5mm
Size(mm)L 9.8mm
Size(mm)T 12.5mm
Operatingtemperature(degC) -40℃ to 95℃
Outputs (#) 2
Iout(A)Max 0.08A
Package SIP
Productseries MGJ2
Product Series Features 5.2kVDC Isolated 2W Gate Drive DC-DC Converters
Safety Approval UL60950, ANSI/AAMI ES60601-1
Vout2 (V) -5V
Vout2 (V)typ -5V
Iout2(A)Max 0.04A
Brand Murata Power Solutions

Murata Icon X Features

20V/-5V, 80mA/40mA,
Isolated 2W Dual Output 5.2kVDC, DC-DC Converter,
4.5-5.5V Input.

Download a PDF file of this page

Details