MGJ1D151905MPC

19V/-5V, 42mA/42mA, Isolated 1W Dual Output 5.7kVDC, DC-DC Converter,13.5-16.5V Input.
MGJ1D151905MPC
Input Voltage Range (V) 13.5 to 16.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.590 x 0.785 x 0.174
Dimensions (mm) 14.99 x 19.94 x 4.41
Efficiency (%) 69
Mounting Type Surface Mount
Package Style SMD
Output Current (A) 0.042
Output Current 2 (A) 0.042
Input Current (mA) 95
Isolation (Vdc) 5700
Line Regulation Max (%) 1.4
Load Regulation Max (%) 5.5
Operating Temp. Range (C) -40 to 105
Quality UL60950
Ripple and Noise (mV pk-pk) 8
RoHS 6 Yes
Series Headline 5.7kVDC Isolated 1W SM Gate Drive DC-DC Converters
Series Description The MGJ1 series of DC-DC converters is ideal for powering 'high side'TM and 'low side'TM gate drive circuits for IGBTs and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ1 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters, while the MGJ1 industrial grade temperature rating and construction gives long service life and reliability.
Total Output Power (W) 1
Output Voltage 1 (V) 19V
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 15
Input Voltage Range (V)
13.5 to 16.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.590 x 0.785 x 0.174
Dimensions (mm)
14.99 x 19.94 x 4.41
Efficiency (%)
69
Mounting Type
Surface Mount
Package Style
SMD
Output Current (A)
0.042
Output Current 2 (A)
0.042
Input Current (mA)
95
Isolation (Vdc)
5700
Line Regulation Max (%)
1.4
Load Regulation Max (%)
5.5
Operating Temp. Range (C)
-40 to 105
Quality
UL60950
Ripple and Noise (mV pk-pk)
8
RoHS 6
Yes
Series Headline
5.7kVDC Isolated 1W SM Gate Drive DC-DC Converters
Series Description
The MGJ1 series of DC-DC converters is ideal for powering 'high side'TM and 'low side'TM gate drive circuits for IGBTs and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ1 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters, while the MGJ1 industrial grade temperature rating and construction gives long service life and reliability.
Total Output Power (W)
1
Output Voltage 1 (V)
19V
Output Voltage 2 (V)
-5
Input Voltage Nominal (V)
15