Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Gate driver power supply

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Isolation Voltage (V) 5700V
Isolation capacitance(pF) 3pF
Vin(V) 13.5V to 16.5V
Vin(V)typ 15V
Vout(V) 15V
Vout(V)typ 15V
LineRegulation (%) -1.75% to 1.75%
LoadRegulation (%) 7%
Efficiency (%) 69%
Size(mm)W 14.99mm
Size(mm)L 19.94mm
Size(mm)T 4.41mm
Operatingtemperature(degC) -40℃ to 105℃
Outputs (#) 2
Iout(A)Max 0.042A
Package SMD
Productseries MGJ1
Product Series Features 5.7kVDC Isolated 1W SM Gate Drive DC-DC Converters
Safety Approval UL60950, ANSI/AAMI ES60601-1
Vout2 (V) -9V
Vout2 (V)typ -9V
Iout2(A)Max 0.042A
Brand Murata Power Solutions

Murata Icon X Features

15V/-9V, 42mA/42mA,
Isolated 1W Dual Output 5.7kVDC, DC-DC Converter,
13.5-16.5V Input.

Download a PDF file of this page

Details