MEV3S1205SC

5V 600mA, Isolated 3W Single Output 3kVDC, DC-DC Converter, 10.8V-13.2V Input
MEV3S1205SC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.301 x 0.4
Dimensions (mm) 19.65 x 7.65 x 10.15
Efficiency (%) 84
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.6
Input Current (mA) 300
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 6
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 34
RoHS 6 Yes
Series Headline 3kVDC Isolated 3W Single Output DC-DC Converters
Series Description The MEV3 series is a new range of high performance 3W DC/DC converters, offering 3W of available output power in a previously rated 2W package capable of operation over the full industrial temperature range of -40ºC to 85ºC. Available in an industry standard SIP package, with a pin compatible power upgrade path from the 1W NMV/MEV and 2W NMK series’, they are ideally suited for providing local supplies on control system boards with the added benefit of 3kVDC galvanic isolation.
Total Output Power (W) 3
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.774 x 0.301 x 0.4
Dimensions (mm)
19.65 x 7.65 x 10.15
Efficiency (%)
84
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.6
Input Current (mA)
300
Isolation (Vdc)
3000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
6
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
34
RoHS 6
Yes
Series Headline
3kVDC Isolated 3W Single Output DC-DC Converters
Series Description
The MEV3 series is a new range of high performance 3W DC/DC converters, offering 3W of available output power in a previously rated 2W package capable of operation over the full industrial temperature range of -40ºC to 85ºC. Available in an industry standard SIP package, with a pin compatible power upgrade path from the 1W NMV/MEV and 2W NMK series’, they are ideally suited for providing local supplies on control system boards with the added benefit of 3kVDC galvanic isolation.
Total Output Power (W)
3
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
12