MEV1S0505DC

5V 200mA, Isolated 1W single Output DC-DC Converter 3kVDC, 4.5-5.5V Input
MEV1S0505DC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.386 x 0.268
Dimensions (mm) 19.5 x 9.8 x 6.8
Efficiency (%) 84
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.2
Input Current (mA) 234
Isolation (Vdc) 3000
Line Regulation Max (%) 1.1
Load Regulation Max (%) 6.5
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 15
RoHS 6 Yes
Series Headline 3kVDC Isolated 1W Single & Dual Output DC-DC Converters
Series Description The MEV series is the new high performance version of our 1W NMV series. The MEV series is more efficient and offers improved regulation performance from 1.8% for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 3kVDC galvanic isolation to reduce switching noise. The MEV series is currently available in an industry SIP 7 or DIP 14 package.
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.386 x 0.268
Dimensions (mm)
19.5 x 9.8 x 6.8
Efficiency (%)
84
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.2
Input Current (mA)
234
Isolation (Vdc)
3000
Line Regulation Max (%)
1.1
Load Regulation Max (%)
6.5
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
15
RoHS 6
Yes
Series Headline
3kVDC Isolated 1W Single & Dual Output DC-DC Converters
Series Description
The MEV series is the new high performance version of our 1W NMV series. The MEV series is more efficient and offers improved regulation performance from 1.8% for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 3kVDC galvanic isolation to reduce switching noise. The MEV series is currently available in an industry SIP 7 or DIP 14 package.
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5