MEU1S0515ZC

15V 67mA, Isolated 1W Single Output 1kVDC , DC-DC Converter, 4.5-5.5V Input
MEU1S0515ZC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.327 x 0.240 x 0.313
Dimensions (mm) 8.30 x 6.10 x 7.95
Efficiency (%) 83
Mounting Type Through Hole
Package Style ZIP
Output Current (A) 0.067
Input Current (mA) 239
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 8
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 35
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC-DC Converters
Series Description The MEU1 series is a new range of ultra miniature through hole 1W DC-DC converters, available in a ZIP style pinout. . The MEU1 series offers 1W of available output power over the industrial temperature range of -40°C to 85°C. They are ideally suited for providing local supplies on control system boards. With the added benefit of 1kVDC galvanic isolation to reduce switching noise and allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist.
Total Output Power (W) 1
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.327 x 0.240 x 0.313
Dimensions (mm)
8.30 x 6.10 x 7.95
Efficiency (%)
83
Mounting Type
Through Hole
Package Style
ZIP
Output Current (A)
0.067
Input Current (mA)
239
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
8
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
35
RoHS 6
Yes
Series Headline
Isolated 1W Single Output DC-DC Converters
Series Description
The MEU1 series is a new range of ultra miniature through hole 1W DC-DC converters, available in a ZIP style pinout. . The MEU1 series offers 1W of available output power over the industrial temperature range of -40°C to 85°C. They are ideally suited for providing local supplies on control system boards. With the added benefit of 1kVDC galvanic isolation to reduce switching noise and allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist.
Total Output Power (W)
1
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
5