MER1S4815SC

15V 67mA, Isolated 1W Single Output 1kVDC, DC-DC Converter, 43.2V-52.8V Input
MER1S4815SC
Input Voltage Range (V) 43.2 to 52.8
Design Origin Murata Power Solutions
Dimensions (inch) 0.744 x 0.242 x 0.400
Dimensions (mm) 19.65 x 7.65 x 10.15
Efficiency (%) 83
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.067
Input Current (mA) 25
Isolation (Vdc) 1000
Line Regulation Max (%) 1.1
Load Regulation Max (%) 2.4
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 11
RoHS 6 Yes
Series Headline 1kVDC Isolated 1W Single Output DC-DC Converters
Series Description The MER1 series is the new high performance version of our 1W NMR series. The MER1 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 1kVDC galvanic isolation to reduce switching noise.
Total Output Power (W) 1
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
43.2 to 52.8
Design Origin
Murata Power Solutions
Dimensions (inch)
0.744 x 0.242 x 0.400
Dimensions (mm)
19.65 x 7.65 x 10.15
Efficiency (%)
83
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.067
Input Current (mA)
25
Isolation (Vdc)
1000
Line Regulation Max (%)
1.1
Load Regulation Max (%)
2.4
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
11
RoHS 6
Yes
Series Headline
1kVDC Isolated 1W Single Output DC-DC Converters
Series Description
The MER1 series is the new high performance version of our 1W NMR series. The MER1 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 1kVDC galvanic isolation to reduce switching noise.
Total Output Power (W)
1
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
48