MEJ2S1509SC

9V 222mA, Isolated 2W Single Output 5.2KVDC, DC-DC Converter, 13.5-16.5V Input
MEJ2S1509SC
Input Voltage Range (V) 13.5 to 16.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.386 x 0.492
Dimensions (mm) 19.5 x 9.8 x 12.5
Efficiency (%) 78
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.222
Input Current (mA) 165
Isolation (Vdc) 5200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 8
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 35
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 2W DC-DC Converters
Series Description The MEJ2 series are single and dual output medically approved DC-DC converters in a 7 pin SIP package style offering a power upgrade path from the NMJ series SIP DC-DC converters. The MEJ2 series is UL 60950 and ANSI/AAMI ES60601-1 recognized, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W) 2
Output Voltage 1 (V) 9V
Input Voltage Nominal (V) 15
Input Voltage Range (V)
13.5 to 16.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.386 x 0.492
Dimensions (mm)
19.5 x 9.8 x 12.5
Efficiency (%)
78
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.222
Input Current (mA)
165
Isolation (Vdc)
5200
Line Regulation Max (%)
1.2
Load Regulation Max (%)
8
Operating Temp. Range (C)
-40 to 85
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
35
RoHS 6
Yes
Series Headline
5.2kVDC Isolated 2W DC-DC Converters
Series Description
The MEJ2 series are single and dual output medically approved DC-DC converters in a 7 pin SIP package style offering a power upgrade path from the NMJ series SIP DC-DC converters. The MEJ2 series is UL 60950 and ANSI/AAMI ES60601-1 recognized, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W)
2
Output Voltage 1 (V)
9V
Input Voltage Nominal (V)
15