MEJ2S0512SC

12V 167mA, Isolated 2W Single Output 5.2KVDC, DC-DC Converter, 4.5-5.5V Input
MEJ2S0512SC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.396 x 0.498
Dimensions (mm) 19.65 x 10.05 x 12.65
Efficiency (%) 77
Mounting Type Through Hole
Output Current (A) 0.167
Input Current (mA) 495
Isolation (Vdc) 5200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 12
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 40
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 2W DC-DC Converters
Series Description The MEJ2 series are single and dual output medically approved DC/DC converters in a 7 pin SIP package style offering a power upgrade path from the NMJ series SIP DC/DC converters. The MEJ2 series is UL 60950 and ANSI/AAMI ES60601-1 recognized, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W) 2
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.774 x 0.396 x 0.498
Dimensions (mm)
19.65 x 10.05 x 12.65
Efficiency (%)
77
Mounting Type
Through Hole
Output Current (A)
0.167
Input Current (mA)
495
Isolation (Vdc)
5200
Line Regulation Max (%)
1.2
Load Regulation Max (%)
12
Operating Temp. Range (C)
-40 to 85
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
40
RoHS 6
Yes
Series Headline
5.2kVDC Isolated 2W DC-DC Converters
Series Description
The MEJ2 series are single and dual output medically approved DC/DC converters in a 7 pin SIP package style offering a power upgrade path from the NMJ series SIP DC/DC converters. The MEJ2 series is UL 60950 and ANSI/AAMI ES60601-1 recognized, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W)
2
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
5