MEJ2D0509SC

±9V ±111mA, Isolated 2W Dual Output 5.2kVDC, DC-DC Converter, 4.5-5.5V Input
MEJ2D0509SC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.386 x 0.492
Dimensions (mm) 19.5 x 9.8 x 12.5
Efficiency (%) 79
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.111
Output Current 2 (A) -0.111
Input Current (mA) 510
Isolation (Vdc) 5200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 8
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 27
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 2W DC-DC Converters
Series Description The MEJ2 series are single and dual output medically approved DC-DC converters in a 7 pin SIP package style offering a power upgrade path from the NMJ series SIP DC-DC converters. The MEJ2 series is UL 60950 and ANSI/AAMI ES60601-1 recognized, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W) 2
Output Voltage 1 (V) 9V
Output Voltage 2 (V) -9
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.386 x 0.492
Dimensions (mm)
19.5 x 9.8 x 12.5
Efficiency (%)
79
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.111
Output Current 2 (A)
-0.111
Input Current (mA)
510
Isolation (Vdc)
5200
Line Regulation Max (%)
1.2
Load Regulation Max (%)
8
Operating Temp. Range (C)
-40 to 85
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
27
RoHS 6
Yes
Series Headline
5.2kVDC Isolated 2W DC-DC Converters
Series Description
The MEJ2 series are single and dual output medically approved DC-DC converters in a 7 pin SIP package style offering a power upgrade path from the NMJ series SIP DC-DC converters. The MEJ2 series is UL 60950 and ANSI/AAMI ES60601-1 recognized, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W)
2
Output Voltage 1 (V)
9V
Output Voltage 2 (V)
-9
Input Voltage Nominal (V)
5