MEJ1S1209SC

9V 111mA, Isolated 1W Single Output 5.2KVDC ,DC-DC Converter, 10.8-13.2V Input
MEJ1S1209SC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.396 x 0.498
Dimensions (mm) 19.65 x 10.05 x 12.65
Efficiency (%) 76.5
Mounting Type Through Hole
Output Current (A) 0.111
Input Current (mA) 105
Isolation (Vdc) 5200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 5
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 18
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 1W DC-DC Converters
Series Description The MEJ1 series are single and dual output DC-DC converters in a 7 pin SIP package style offering an isolation and insulation upgrade path from the NMV & MEV1 series’. The MEJ1 series has UL60950 and ANSI/AAMI ES60601-1 recognition, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W) 1
Output Voltage 1 (V) 9V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.774 x 0.396 x 0.498
Dimensions (mm)
19.65 x 10.05 x 12.65
Efficiency (%)
76.5
Mounting Type
Through Hole
Output Current (A)
0.111
Input Current (mA)
105
Isolation (Vdc)
5200
Line Regulation Max (%)
1.2
Load Regulation Max (%)
5
Operating Temp. Range (C)
-40 to 85
Quality
UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk)
18
RoHS 6
Yes
Series Headline
5.2kVDC Isolated 1W DC-DC Converters
Series Description
The MEJ1 series are single and dual output DC-DC converters in a 7 pin SIP package style offering an isolation and insulation upgrade path from the NMV & MEV1 series’. The MEJ1 series has UL60950 and ANSI/AAMI ES60601-1 recognition, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W)
1
Output Voltage 1 (V)
9V
Input Voltage Nominal (V)
12