MEF1S0505SP3C

5V 200mA, Isolated 1W Regulated Single Output DC-DC Converter 3.5kVDC, 4.75-5.25V Input
MEF1S0505SP3C
Input Voltage Range (V) 4.75 to 5.25
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.242 x 0.400
Dimensions (mm) 19.65 x 6.15 x 10.15
Efficiency (%) 73
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.2
Input Current (mA) 275
Isolation (Vdc) 3500
Line Regulation Max (%) 0.25
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 10
RoHS 6 Yes
Series Headline Isolated 1W Regulated Single Output DC-DC Converters
Series Description The MEF1 series of DC/DC converters is used where a tightly regulated supply is required. They are ideal for situations where the input voltage is not tightly controlled. The single rail regulated output makes the ideal choice to power sensors, such as pressure transducers, hall effect sensors and mass airflow sensors.
Total Output Power (W) 1
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.75 to 5.25
Design Origin
Murata Power Solutions
Dimensions (inch)
0.774 x 0.242 x 0.400
Dimensions (mm)
19.65 x 6.15 x 10.15
Efficiency (%)
73
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.2
Input Current (mA)
275
Isolation (Vdc)
3500
Line Regulation Max (%)
0.25
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
10
RoHS 6
Yes
Series Headline
Isolated 1W Regulated Single Output DC-DC Converters
Series Description
The MEF1 series of DC/DC converters is used where a tightly regulated supply is required. They are ideal for situations where the input voltage is not tightly controlled. The single rail regulated output makes the ideal choice to power sensors, such as pressure transducers, hall effect sensors and mass airflow sensors.
Total Output Power (W)
1
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5