MEE1S0509SC

9v 111mA, Isolated 1W Single Output DC-DC Converter 1KVDC, 4.5-5.5V Input
MEE1S0509SC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.454 x 0.240 x 0.394
Dimensions (mm) 11.53 x 6.10 x 10
Efficiency (%) 83.5
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.111
Input Current (mA) 238
Isolation (Vdc) 1000
Line Regulation Max (%) 1.1
Load Regulation Max (%) 9
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 13
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC-DC Converters
Series Description The MEE1 series is the new high performance version of our 1W NME series. The MEE1 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 1kVDC galvanic isolation to reduce switching noise.
Total Output Power (W) 1
Output Voltage 1 (V) 9V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.454 x 0.240 x 0.394
Dimensions (mm)
11.53 x 6.10 x 10
Efficiency (%)
83.5
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.111
Input Current (mA)
238
Isolation (Vdc)
1000
Line Regulation Max (%)
1.1
Load Regulation Max (%)
9
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
13
RoHS 6
Yes
Series Headline
Isolated 1W Single Output DC-DC Converters
Series Description
The MEE1 series is the new high performance version of our 1W NME series. The MEE1 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 1kVDC galvanic isolation to reduce switching noise.
Total Output Power (W)
1
Output Voltage 1 (V)
9V
Input Voltage Nominal (V)
5