MEE1S0315DC

15v 67mA, Isolated 1W Single Output DC-DC Converter 1KVDC, 2.97-3.63V Input
MEE1S0315DC
Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.457 x 0.390 x 0.272
Dimensions (mm) 11.6 x x 9.9 x 6.9
Efficiency (%) 84.5
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.067
Input Current (mA) 350
Isolation (Vdc) 1000
Line Regulation Max (%) 1.1
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 12
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC-DC Converters
Series Description The MEE1 series is the new high performance version of our 1W NME series. The MEE1 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 1kVDC galvanic isolation to reduce switching noise.
Total Output Power (W) 1
Output Voltage 1 (V) 15V
Input Voltage Nominal (V) 3.3
Input Voltage Range (V)
2.97 to 3.63
Design Origin
Murata Power Solutions
Dimensions (inch)
0.457 x 0.390 x 0.272
Dimensions (mm)
11.6 x x 9.9 x 6.9
Efficiency (%)
84.5
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.067
Input Current (mA)
350
Isolation (Vdc)
1000
Line Regulation Max (%)
1.1
Load Regulation Max (%)
10
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
12
RoHS 6
Yes
Series Headline
Isolated 1W Single Output DC-DC Converters
Series Description
The MEE1 series is the new high performance version of our 1W NME series. The MEE1 series is more efficient and offers improved regulation performance for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing local supplies on control system boards with the added benefit of 1kVDC galvanic isolation to reduce switching noise.
Total Output Power (W)
1
Output Voltage 1 (V)
15V
Input Voltage Nominal (V)
3.3