MEA1D4812SC

±12V ±42mA, Isolated 1W Dual Output DC-DC Converter 1kVDC, 43.2-52.8V Input
MEA1D4812SC
Input Voltage Range (V) 43.2 to 52.8
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.295 x 0.394
Dimensions (mm) 19.5 x 7.5 x 10
Efficiency (%) 83
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.042
Output Current 2 (A) -0.042
Input Current (mA) 25
Isolation (Vdc) 1000
Line Regulation Max (%) 1.1
Load Regulation Max (%) 3
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 7
RoHS 6 Yes
Series Headline 1kVDC Isolated 1W Dual Output DC-DC Converters
Series Description The MEA series is the new high performance version of our 1W NMA series. The MEA series is more efficient and offers improved regulation performance ≤ 5% for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing dual rail supplies with the added benefit of galvanic isolation to reduce switching noise. All of the rated power may be drawn from a single output providing the total load does not exceed 1 watt.
Total Output Power (W) 1
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 48
Input Voltage Range (V)
43.2 to 52.8
Design Origin
Murata Power Solutions
Dimensions (inch)
0.768 x 0.295 x 0.394
Dimensions (mm)
19.5 x 7.5 x 10
Efficiency (%)
83
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.042
Output Current 2 (A)
-0.042
Input Current (mA)
25
Isolation (Vdc)
1000
Line Regulation Max (%)
1.1
Load Regulation Max (%)
3
Operating Temp. Range (C)
-40 to 85
Quality
UL60950
Ripple and Noise (mV pk-pk)
7
RoHS 6
Yes
Series Headline
1kVDC Isolated 1W Dual Output DC-DC Converters
Series Description
The MEA series is the new high performance version of our 1W NMA series. The MEA series is more efficient and offers improved regulation performance ≤ 5% for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing dual rail supplies with the added benefit of galvanic isolation to reduce switching noise. All of the rated power may be drawn from a single output providing the total load does not exceed 1 watt.
Total Output Power (W)
1
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
48