LSN2-T/6-D12-C

Not recommended for new design
LSN2-T/6-D12-C
Input Voltage Range (V) 8.3 to 14
Design Origin Murata Power Solutions
Dimensions (inch) 0.5 x 1.0 x 0.275
Dimensions (mm) 12.7 x 25.4 x 6.98
Efficiency (%) 93
Form Factor SIP
Mounting Type Through Hole
Package Style SIP
Output Current (A) 6
Input Current (mA) 70/2.69
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 20
RoHS 6 Yes
Series Headline Tracking and Sequencing
Series Description 6A, non-isolated PoL in a Single-Inline-Package, 8.3-14Vin, 0.75 to 5Vout, Positive logic
Total Output Power (W) 30
Output Voltage 1 (V) Programmable / Range 0.75 to 5
Output Voltage 1 (V) 0.8V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
8.3 to 14
Design Origin
Murata Power Solutions
Dimensions (inch)
0.5 x 1.0 x 0.275
Dimensions (mm)
12.7 x 25.4 x 6.98
Efficiency (%)
93
Form Factor
SIP
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
6
Input Current (mA)
70/2.69
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
20
RoHS 6
Yes
Series Headline
Tracking and Sequencing
Series Description
6A, non-isolated PoL in a Single-Inline-Package, 8.3-14Vin, 0.75 to 5Vout, Positive logic
Total Output Power (W)
30
Output Voltage 1 (V) Programmable / Range
0.75 to 5
Output Voltage 1 (V)
0.8V
Input Voltage Nominal (V)
12