LP02U12S09KC

Not recommended for new design
LP02U12S09KC
Input Voltage Range (V) 11.4 to 12.6
Design Origin Murata Power Solutions
Dimensions (inch) 0.53 x 1.29 x 0.38
Dimensions (mm) 13.3 x 32.6 x 9.5
Efficiency (%) 77
Package Style DIP
Output Current (A) 0.25
Isolation (Vdc) 500
RoHS 6 Yes
Series Headline Unregulated 2.25 Watt Dual-In-Line DC/DC Converter
Series Description The LP02UC Series is designed specifi cally for low-cost Local Area Network applications. It provides isolated power for LAN transceiver devices. The product operates from either 5 or 12 volts input voltage and supplies an isolated -9 volts output. The LP02UC Series is housed in an industry standard 24-pin dual-in-line (DIP) package to permit upgrading of existing systems. A 100kHz push-pull oscillator is used in the input stage, complementing the unit's high effi ciency and low noise characteristics. The LP02UC Series offers the user a cost effective solution without sacrifi cing reliability. A highly automated manufacturing process is employed in which all components are surface mounted and refl ow-soldered, eliminating any hand-soldering during construction. This dramatically reduces unit variation and improves reliability.
Total Output Power (W) 2.25
Output Voltage 1 (V) 9V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
11.4 to 12.6
Design Origin
Murata Power Solutions
Dimensions (inch)
0.53 x 1.29 x 0.38
Dimensions (mm)
13.3 x 32.6 x 9.5
Efficiency (%)
77
Package Style
DIP
Output Current (A)
0.25
Isolation (Vdc)
500
RoHS 6
Yes
Series Headline
Unregulated 2.25 Watt Dual-In-Line DC/DC Converter
Series Description
The LP02UC Series is designed specifi cally for low-cost Local Area Network applications. It provides isolated power for LAN transceiver devices. The product operates from either 5 or 12 volts input voltage and supplies an isolated -9 volts output. The LP02UC Series is housed in an industry standard 24-pin dual-in-line (DIP) package to permit upgrading of existing systems. A 100kHz push-pull oscillator is used in the input stage, complementing the unit's high effi ciency and low noise characteristics. The LP02UC Series offers the user a cost effective solution without sacrifi cing reliability. A highly automated manufacturing process is employed in which all components are surface mounted and refl ow-soldered, eliminating any hand-soldering during construction. This dramatically reduces unit variation and improves reliability.
Total Output Power (W)
2.25
Output Voltage 1 (V)
9V
Input Voltage Nominal (V)
12