LME0505DC

5V 50mA, Isolated 250mW Single Output 1kVDC, DC-DC Converter, 4.5-5.5V Input
LME0505DC
Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.457 x 0.390 x 0.272
Dimensions (mm) 11.6 x x 9.9 x 6.9
Efficiency (%) 70
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.05
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 15
Operating Temp. Range (C) 0 to 70
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Isolated 250mW Single Output DC-DC Converters
Series Description The LME series of DC/DC converters are optimised for low-power operation. They are ideally suited to generating a negative supply where only a positive rail exists.
Total Output Power (W) 0.25
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 5
Input Voltage Range (V)
4.5 to 5.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.457 x 0.390 x 0.272
Dimensions (mm)
11.6 x x 9.9 x 6.9
Efficiency (%)
70
Mounting Type
Through Hole
Package Style
DIP
Output Current (A)
0.05
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
15
Operating Temp. Range (C)
0 to 70
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
Isolated 250mW Single Output DC-DC Converters
Series Description
The LME series of DC/DC converters are optimised for low-power operation. They are ideally suited to generating a negative supply where only a positive rail exists.
Total Output Power (W)
0.25
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
5