LME0305SC

3.3V 50mA, Isolated 250mW Single Output 1kVDC, DC-DC Converter, 2.97-3.63 Input
LME0305SC
Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.38 x 0.45 x 0.27
Dimensions (mm) 9.8 x 11.5 x 6.8
Efficiency (%) 70
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.05
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 15
Operating Temp. Range (C) 0 to 70
Ripple and Noise (mV pk-pk) 75
RoHS 6 Yes
Series Headline Isolated 0.25W Single Output DC-DC Converter
Series Description The LME0305SC is optimized for low-power applications and is ideally suited to generating a negative supply where only a positive rail exists.
Total Output Power (W) 0.25
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 3.3
Input Voltage Range (V)
2.97 to 3.63
Design Origin
Murata Power Solutions
Dimensions (inch)
0.38 x 0.45 x 0.27
Dimensions (mm)
9.8 x 11.5 x 6.8
Efficiency (%)
70
Mounting Type
Through Hole
Package Style
SIP
Output Current (A)
0.05
Isolation (Vdc)
1000
Line Regulation Max (%)
1.2
Load Regulation Max (%)
15
Operating Temp. Range (C)
0 to 70
Ripple and Noise (mV pk-pk)
75
RoHS 6
Yes
Series Headline
Isolated 0.25W Single Output DC-DC Converter
Series Description
The LME0305SC is optimized for low-power applications and is ideally suited to generating a negative supply where only a positive rail exists.
Total Output Power (W)
0.25
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
3.3